Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plug
Operating temperature | 0 ... 60 °C |
External diameter D | 12 mm |
Length L | 16.5 mm |
Attribute | Value |
---|---|
D | 12 mm |
D1 | 13.50 mm |
L | 16.50 mm |
L1 | 44 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | 0 ... 60 °C |
Weight | 3.30 g |
Product family | STV |
Ordering information: VRS-STEC 12x16.5
The push-in fittings are supplied in the desired design.