Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing screw without collar
Attribute | Value |
---|---|
G1 | G1/8"-M |
LG1 | 6 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 3 g |
Ordering information: VRS-S G1/8-AG
The accessories for screw fittings are supplied in the desired design.