SVB-T 4

Part no.: 10.09.02.00020

Plug connection, T

Hose diameter4 mm
MaterialBrass
Operating temperature-20 ... 80 °C
Length L34 mm
SVB-T 4
Attribute Value
d 4 mm
D1 8.60 mm
H 16.30 mm
H1 20.60 mm
L 34 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Brass
Pressure range (operating pressure) -1.00 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 13 g
Product family STV

Ordering information: SVB-T 4

The push-in fittings are supplied in the desired design.