STV-T M5-AG 4

Part no.: 10.09.02.00038
Push-in Fitting, T
Thread G1: M5-M
External hose diameter: 4 mm
Length L: 34 mm
Material: Brass
Surface: nickel plated
STV-T M5-AG 4
Attribute Value
d 4 mm
G1 M5-M
dn 2 mm
D1 8.7 mm
H 9.6 mm
H1 14 mm
L 34 mm
LG1 4.5 mm
SW1 8 mm