STV-T G1/8-AG 4

Part no.: 10.09.02.00039
Push-in Fitting, T
Thread G1: G1/8"-M
External hose diameter: 4 mm
Length L: 32.5 mm
Material: Brass
Surface: nickel plated
STV-T G1/8-AG 4
Attribute Value
d 4 mm
G1 G1/8"-M
dn 3 mm
D1 8.7 mm
H 11.7 mm
H1 16 mm
L 32.5 mm
LG1 5.5 mm
SW1 13 mm