STV-T G1/8-AG 8

Part no.: 10.09.02.00041
Push-in Fitting, T
Thread G1: G1/8"-M
External hose diameter: 8 mm
Length L: 48.7 mm
Material: Brass
Surface: nickel plated
STV-T G1/8-AG 8
Attribute Value
d 8 mm
G1 G1/8"-M
dn 5.5 mm
D1 14.1 mm
H 15 mm
H1 22 mm
L 48.7 mm
LG1 5.5 mm
SW1 13 mm