STV-T G1/4-AG 6

Part no.: 10.09.02.00042
Screw plug connection, T
Thread 1: G1/4-M
External hose diameter: 6 mm
Length: 41 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 6
Attribute Value
d 6 mm
dn 4 mm
D1 11.3 mm
G1 G1/4"-M
H 12.6 mm
H1 18.4 mm
L 41 mm
LG1 7.6 mm
SW1 17 mm