STV-T G1/4-AG 8

Part no.: 10.09.02.00043
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 8 mm
Length L: 48.5 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 8
Attribute Value
d 8 mm
G1 G1/4"-M
dn 6.5 mm
D1 14.1 mm
H 16.1 mm
H1 23.2 mm
L 48.5 mm
LG1 7.6 mm
SW1 17 mm