STV-T G1/4-AG 12

Part no.: 10.09.02.00045
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 12 mm
Length L: 69 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 12
Attribute Value
d 12 mm
G1 G1/4"-M
dn 8.4 mm
D1 19.6 mm
H 16.8 mm
H1 26.6 mm
L 69 mm
LG1 7.6 mm
SW1 17 mm