Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Plug connection, T
Hose diameter | 14 mm |
Material | Brass |
Operating temperature | °C |
Length L | 72 mm |
Attribute | Value |
---|---|
d | 14 mm |
D1 | 21.30 mm |
H | 36 mm |
H1 | 46.50 mm |
L | 72 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 14 d = 11 |
Hose type | 14-11 |
Material | Brass |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 141.70 g |
Product family | STV |
Ordering information: SVB-T 14
The push-in fittings are supplied in the desired design.