VTR G1/4-IG 5xG1/8

Part no.: 10.09.03.00058
+Vacuum distributor VTR G1/4-IG 5xG1/8
Inlet: G1/4"-F
Outlets: 5 x thread G1/8"-F
Length: 60 mm
Width: 35 mm
Height: 20 mm
VTR G1/4-IG 5xG1/8
Attribute Value
Distributor type 5 x thread G1/8"-F
B 35 mm
G1 G1/4"-F
G2 G1/8"-F
H 20 mm
L 60 mm
LG1 9.5 mm
LG2 8.5 mm