PVS-1-SPL-250 SEG-4

Part no.: 13.01.01.10100
PVS - Vacuum work stand for clamping workpieces
Number of cups: 1
Suct. cups: Suction plate SPL
Diameter Ds: 250 mm
Maximum load: 90 kg
with: Basic ejector SEG
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm
PVS-1-SPL-250 SEG-4
Attribute Value
L 300 mm
B 300 mm
Working height H1 (min) 750 mm
Working height H1 (max) 1,100 mm
Ds 250 mm