PVS-4-SPL-300x100 SEG-4

Part no.: 13.01.01.10118
PVS - Vacuum work stand for clamping workpieces
Number of cups: 4
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 100 kg
with: Basic ejector SEG
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm
PVS-4-SPL-300x100 SEG-4
Attribute Value
L 300 mm
B 300 mm
H1 (min) 750 mm
H1 (max) 1100 mm
Ls 300 mm
Bs 100 mm
LL 800 mm
LQ 600 mm