PVS-1-SPL-250 VER EVE-4

Part no.: 13.01.01.10230
PVS - Vacuum work stand for clamping workpieces
Number of pads: 1
Suct. pads: Suction plate SPL
Diameter: 250 mm
Maximum load: 90 kg
with: Vacuum unit EVE regulated
Suction rate: 4 m³/h
Working height (max): 1100 mm
Working height (min): 750 mm
Attribute Value
L 300 mm
B 300 mm
H1 (min) 750 mm
H1 (max) 1100 mm
Ds 250 mm