PVT-2-SPL-300x100-SBP-4

Part no.: 13.02.01.10125
PVT - Vacuum workbench for clamping workpieces
Number of cups: 2
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 90 kg
with: Basic ejector SBP
Suction rate: 4 m³/h
Working height H1 (max): 1020 mm
Working height H1 (min): 670 mm
Colour: RAL 7035 Light grey
PVT-2-SPL-300x100-SBP-4
Attribute Value
L 1,240 mm
B 490 mm
Working height H1 (min) 670 mm
Working height H1 (max) 1,020 mm
Ls 300 mm
Bs 100 mm
LL 1,000 mm