DM 0.5...10 KUPP

Part no.: 13.02.01.10171
Pressure-reduction valve
Work area: 0.5 ... 10.0 bar
Connection: Plug-in nipp/coupler
with: Manometer
Flow rate (max): 40 m³/h
Secondary venting: 25 bar
for: Work benches/stands