VWT-150-180-4-SPU-210-TR-16

Part no.: 13.02.01.10372
Vacuum turning bench for rotation of airtight workpieces
Maximum load: 150 kg
Slewing angle W: 180 °
Number of cups: 4
Suct. cups: Suction plate SPU
Diameter Ds: 210 mm
with: Dry-running pump EVE-TR
Suction rate: 16 m³/h
Colour: RAL 7035 Light grey
Weight: 500 kg
VWT-150-180-4-SPU-210-TR-16
Attribute Value
Ds 210 mm
B 1650 mm
H 1510 mm
H1 (min) 1005 mm
H2 (min) 1015 mm
L 2670 mm
LL 1900 mm
LQ 1650 mm
WB1 2000 mm
WH1 50 mm
WL1 3000 mm
W 180 °