RF-580/16

Part no.: 15.01.01.00035
Fixed rake for transport trolley
Level depth (max): 580 mm
Number of levels: 16
spacing: 66 mm
Maximum load: 80 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 16 kg