RB-580/16-HWV

Part no.: 15.01.01.00036
Movable rake for transport trolley
Level depth B1 (max): 580 mm
Number of levels: 16
spacing: 69 mm
Maximum load: 80 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 20 kg