HWV-580x1480-R2/16

Part no.: 15.01.01.00085
+Transport trolley HWV-580x1480-R2/16
Level depth (max): 580 mm
Number of levels: 16
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing: 69 mm
Maximum load: 260 kg
Length: 1480 mm
Wheel type: Rubber wheels
Wheel size: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 56 kg
HWV-580x1480-R2/16
Attribute Value
B 710 mm
B1 580 mm
D 125 mm
H 1650 mm
L 1480 mm
L1 1200 mm
L2 200 mm
Z 69 mm