HWV-580x1480-R4/16

Part no.: 15.01.01.00086
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 580 mm
Number of levels: 16
Number of fixed rakes: 2
Number of adjustably rakes: 2
Level spacing Z: 66 mm
Maximum load: 420 kg
Length L: 1480 mm
Wheel type: Rubber wheels
Wheel size D: 160 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 100 kg
HWV-580x1480-R4/16
Attribute Value
B 710 mm
B1 580 mm
Wheel size D 160 mm
H 1,715 mm
L 1,480 mm
Shelf spacing L1 (max) 1,200 mm
Shelf spacing L2 (min) 200 mm
Z 66 mm