RB-680/12-HWV

Part no.: 15.01.02.00015
Movable rake for transport trolley
Level depth B1 (max): 680 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 100 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 21 kg