HWV-680x1480-R2/12

Part no.: 15.01.02.00029
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth (max): 680 mm
Number of levels: 12
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing: 96 mm
Maximum load: 360 kg
Length: 1480 mm
Wheel type: Rubber wheels
Wheel size: 160 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 72 kg
HWV-680x1480-R2/12
Attribute Value
B 810 mm
B1 680 mm
D 160 mm
H 1730 mm
L 1480 mm
L1 1200 mm
L2 200 mm
Z 96 mm