RF-775/12

Part no.: 15.01.03.00004
Fixed rake for transport trolley
Level depth (max): 775 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 18 kg