RB-775/12-HWV

Part no.: 15.01.03.00008
Movable rake for transport trolley
Level depth B1 (max): 775 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 22 kg