HWV-775x1500-R2/12

Part no.: 15.01.03.00028
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 775 mm
Number of levels: 12
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing Z: 96 mm
Maximum load: 480 kg
Length L: 1500 mm
Wheel type: Rubber wheels
Wheel size D: 200 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 99 kg
HWV-775x1500-R2/12
Attribute Value
B 925 mm
B1 775 mm
Wheel size D 200 mm
H 1,800 mm
L 1,500 mm
Shelf spacing L1 (max) 1,200 mm
Shelf spacing L2 (min) 200 mm
Z 96 mm