RF-910/12

Part no.: 15.01.04.00006
Fixed rake for transport trolley
Level depth (max): 910 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 19 kg