HW-680x1380-R2/16-67

Part no.: 15.02.01.00074
Transport trolley HW, stackable for space-saving storage
Level depth B1 (max): 680 mm
Number of levels: 16
Number of rakes: 2
Level spacing Z: 67 mm
Maximum load: 240 kg
Length L: 1380 mm
Wheel type: PP roller
Wheel size D: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 51 kg
Attribute Value
B 790 mm
B1 680 mm
D 125 mm
H 1677 mm
L 1380 mm
L1 1300 mm
Z 67 mm