RB-675/12-STE-HWV

Part no.: 15.02.01.00082
Movable rake for transport trolley
Level depth B1 (max): 675 mm
Number of levels: 12
spacing: 96 mm
Add.: Insertable rods
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 13 kg
Attribute Value
Z 96 mm
B1 675 mm
H 1470 mm