HWZ-680x1390-R2/12

Part no.: 15.02.02.00038
Transport trolley HWZ with telescopic rakes
Level depth (max): 680 mm
Number of levels: 12
Number of rakes: 2
spacing: 96 mm
Maximum load: 240 kg
Length (max): 1390 mm
Length (min): 380 mm
Wheel type: Polyamide wheels
Wheel size: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 48 kg
HWZ-680x1390-R2/12
Attribute Value
B 790 mm
B1 680 mm
D 125 mm
H 1677 mm
L (min) 380 mm
L1 1310 mm
L2 300 mm
Z 96 mm