HWZ-680x1390-R2/12-STE

Part no.: 15.02.02.00039
Transport trolley HWZ with telescopic rakes
Level depth B1 (max): 680 mm
Number of levels: 12
Number of rakes: 2
spacing: 96 mm
Maximum load: 240 kg
Add. function: Insertable rods
Length (max): 1390 mm
Length L (min): 380 mm
Wheel type: PP roller
Wheel size D: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 48 kg
HWZ-680x1390-R2/12-STE
Attribute Value
B 745 mm
B1 680 mm
Wheel size D 125 mm
H 1,677 mm
Shelf spacing L1 (max) 1,310 mm
Shelf spacing L2 (min) 300 mm
Z 96 mm