HWZ-680x2670-R3/12

Part no.: 15.02.02.00040
Transport trolley HWZ with telescopic rakes
Level depth B1 (max): 680 mm
Number of levels: 12
Number of rakes: 3
spacing: 96 mm
Maximum load: 360 kg
Length L (max): 2670 mm
Length L (min): 670 mm
Wheel type: PP roller
Wheel size D: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 75 kg
HWZ-680x2670-R3/12
Attribute Value
B 745 mm
B1 680 mm
Wheel size D 125 mm
H 1,677 mm
L (min) 670 mm
Shelf spacing L1 (max) 2,590 mm
Shelf spacing L2 (min) 590 mm
Z 96 mm