HWZ-680x2670-R3/12-STE

Part no.: 15.02.02.00041
Transport trolley HWZ with telescopic rakes
Level depth (max): 680 mm
Number of levels: 12
Number of rakes: 3
spacing: 96 mm
Maximum load: 360 kg
Add.: Insertable rods
Length (max): 2670 mm
Length (min): 670 mm
Wheel type: Polyamide wheels
Wheel size: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 75 kg
HWZ-680x2670-R3/12-STE
Attribute Value
B 790 mm
B1 680 mm
D 125 mm
H 1677 mm
L (min) 670 mm
L1 2590 mm
L2 590 mm
Z 96 mm