RB-680/24/12-HWZ

Part no.: 15.02.03.00016
Movable rake for transport trolley
Level depth B1 (max): 680 mm
Number of levels (max): 24
Number of levels (min): 12
spacing: 96 mm
for: Transport trolley HWZ
Colour: RAL 7035 Light grey
Weight: 16 kg
Attribute Value
Z 96 mm
B1 680 mm
H 1470 mm