HWZ-1200x2235-R2/12/24-A

Part no.: 15.02.03.00033
+Transport trolley HWZ-1200x2235-R2/12/24-A
Level depth (max): 1200 mm
Number of levels (max): 24
Number of rakes: 2
spacing: 96 mm
Maximum load: 240 kg
Shape: All-round
Length (max): 2235 mm
Length (min): 390 mm
Wheel type: Polyamide wheels
Wheel size: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 75 kg
HWZ-1200x2235-R2/12/24-A
Attribute Value
B 1120 mm
B1 1200 mm
B2 600 mm
D 125 mm
H 1677 mm
L (min) 390 mm
L1 2155 mm
L2 310 mm
Z 96 mm