HWZ-680x1310-R2/20-DUO

Part no.: 15.02.03.00035
Transport trolley HWZ with telescopic rakes
Level depth B1 (max): 680 mm
Number of levels: 20
Number of rakes: 2
spacing: 47 mm
Maximum load: 240 kg
Shape: Adjustably
Length L (max): 1310 mm
Length L (min): 380 mm
Wheel type: Polyamide wheels
Wheel size D: 125 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 60 kg
HWZ-680x1310-R2/20-DUO
Attribute Value
B 935 mm
B1 680 mm
B2 600 mm
Wheel size D 125 mm
H 1,645 mm
L (min) 380 mm
Shelf spacing L1 (max) 1,310 mm
Shelf spacing L2 (min) 300 mm
Z 47 mm