WA-675/12

Part no.: 15.02.04.00013
Wall rack, space-saving design, foldable and lockable
Level depth B1 (max): 675 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 120 kg
Colour: RAL 7035 Light grey
Weight: 18 kg
Attribute Value
B 774 mm
B1 675 mm
H 1520 mm
L 80 mm
Z 96 mm