PTS-250-2000x950

Part no.: 15.06.03.00001
+Sheet transport trolley PTS-250-2000x950
Length L: 2000 mm
Width B: 950 mm
Maximum load: 250 kg
Colour: RAL 7035 Light grey
Wheel type: Polyamide wheels
Wheel size D: 100 mm
Number of braked wheels: 2
PTS-250-2000x950
Attribute Value
B 950 mm
D 100 mm
H 1632 mm
H1 (max) 325 mm
H1 (min) 180 mm
H2 (max) 1180 mm
H2 (min) 915 mm
L 2000 mm
Z 250 mm