SCHE 7090 M30 ST-HV VZ

Part no.: 20.06.01.00044

Washer (Standard)

External diameter D56 mm
Internal diameter d31 mm
MaterialSteel
Surfacegalvanised
SCHE 7090 M30 ST-HV VZ
Attribute Value
D 56 mm
d 31 mm
L 4 mm
Attribute Value
Material Steel
Surface galvanised

Ordering information: SCHE 7090 M30 ST-HV VZ