SCHR WN1552 5x20 ST VZ T25

Part no.: 20.10.03.00008
Counter sink screw
Standard: WN 1552
External diameter D: 5 mm
Length L: 20 mm
Material: Steel
Surface: galvanised
Screw drive: Torx T25
Weight: 3.9 g
Attribute Value
D 5,00 mm
L 20,00 mm