ASK B-M12-5 5000

Part no.: 21.04.05.00080
Connection cable
Connection 1: Fem connect M12, 5 pol
Cable length: 5000 mm
Material: PUR-Cable
Attribute Value
Connection 1 Fem connect M12, 5 pol
Material PUR-Cable
Weight 187.6 g