ASK B-M12-5 2000 S-M12-5

Part no.: 21.04.05.00211
Connection cable
Connection 1: Fem connect M12, 5 pol
Cable length: 2000 mm
Connection 2: Male connect M12, 5 pol
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 89 g