ASK B-M12-4 5000 S-M12-4

Part no.: 21.04.05.00265
Connection cable
Connection 1: Fem connect M12, 4 pol
Cable length: 5000 mm
Connection 2: Male connect M12, 4 pol
Material: PUR-Cable
Attribute Value
Connection 1 Fem connect M12, 4 pol
Material PUR-Cable