ASK B-Form-C 5000 K-3P

Part no.: 21.04.06.00084
Connection cable
Interface Connection 1:
Fem connect Form C
Cable length: 5000 mm
Interface Connection 2: Cable 3
Material: PVC-Cable
Shape: LED display
Attribute Value
Material PVC-Cable
Weight 198 g