ASK 10000 K-3P

Part no.: 21.04.06.00118
Connection cable
Cable length: 10000 mm
Interface Connection 2: Cable 3
Material: PUR-Cable
Shape: LED display
Attribute Value
Material PUR-Cable
Weight 514.4 g