Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate
Width B | 40 mm |
Height H | 8 mm |
Material | Steel |
Length L | 80 mm |
Construction use | Mounting section |
Weight | 191 g |
Attribute | Value |
---|---|
B | 40 mm |
d | 6.50 mm |
H | 8 mm |
L | 80 mm |
X1 | 70 mm |
Y1 | 30 mm |
Ordering information: VRS-PL-80x40 MO-PROF