NUT-STEI 10x20 M8-IG

Part no.: 25.09.06.00003
Nut for profile slot
Length L: 10 mm
Height H: 5 mm
Width B: 20 mm
Thread G1: M8-F
Shape: With step
NUT-STEI 10x20 M8-IG
Attribute Value
B 20 mm
G1 M8-F
H 5 mm
L 10 mm
LG1 6 mm