VBR-PR 185x185x3 K-FL

Part no.: 25.09.06.00005
Section connector
Length: 185 mm
Width: 185 mm
Height: 3 mm
Connection 1: 2 Sliding blocks
Shape: Cross- same height
VBR-PR 185x185x3 K-FL
Attribute Value
B 185 mm
d 9 mm
H 3 mm
L 185 mm