Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate
Height H | 10 mm |
Length L | 40 mm |
Thread G1 | G1/2"-F |
Construction use | Mounting section |
Weight | 72 g |
Attribute | Value |
---|---|
d | 6.50 mm |
G1 | G1/2"-F |
H | 10 mm |
L | 40 mm |
X1 | 30 mm |
Ordering information: VRS-PL-40 G1/2-IG MO-PROF