MO-PROF 40 3TN AL-1

Part no.: 26.07.01.00022

Aluminium profile for construction of vacuum-gripping systems

Width B40 mm
Length max.6,000 mm
Formwith 3 T-slots
MaterialAl Mg Si 0.5 F22
MO-PROF 40 3TN AL-1
Attribute Value
B 40 mm
B1 20 mm
B3 5.20 mm
d 4.60 mm
H1 20.50 mm
H2 10 mm
Length (max.) 6000 mm


Note: Additional costs for cut
Attribute Value
Area 6.50 cm²
Resistance moment Wx 5.50 cm3
Resistance moment Wy 5.20 cm3
Area moment lx 12.70 cm4
Area moment ly 10.40 cm4
Warping max. 0.80 mm/m
Material Al Mg Si 0.5 F22
Mass 1.80 kg/m
Product family MO-PROF


Note: There are additional costs for cutting!

Ordering information: MO-PROF 40 3TN AL-1

Mounting profile MO-PROF is delivered in the desired length.

 

Available accessories: sealing plate, sealing frame, section connector, mounting bracket, sliding block, drilling jig, self-cutting lens head screws